ZHCSQQ4C November 2011 – June 2022 TPA2015D1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGC | B3 | I | Enable and select AGC. |
ENB | D4 | I | Enable for the boost converter; set to logic high to enable. |
END | C3 | I | Enable for the Class-D amplifier; set to logic high to enable. |
GAIN | B2 | I | Gain selection pin. |
GND | A4, C2, C4, D1 | P | Ground; all ground balls must be connected for proper functionality. |
IN– | D3 | I | Negative audio input. |
IN+ | D2 | I | Positive audio input. |
OUT– | C1 | O | Negative audio output. |
OUT+ | B1 | O | Positive audio output. |
PVDD | A1 | I | Class-D power stage supply voltage. |
PVOUT | A2 | O | Boost converter output. |
SW | A3 | I | Boost and rectifying switch input. |
VBAT | B4 | P | Supply voltage. |