ZHCSQQ4C November 2011 – June 2022 TPA2015D1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SN012020YZHR | DSBGA | YZH | 16 | 3000 | 180.0 | 8.4 | 2.07 | 2.07 | 0.81 | 4.0 | 8.0 | Q1 |
SN012020YZHT | DSBGA | YZH | 16 | 250 | 180.0 | 8.4 | 2.07 | 2.07 | 0.81 | 4.0 | 8.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
SN012020YZHR | DSBGA | YZH | 16 | 3000 | 182.0 | 182.0 | 20.0 |
SN012020YZHT | DSBGA | YZH | 16 | 250 | 182.0 | 182.0 | 20.0 |