ZHCSIE4A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| DC SPECIFICATIONS | |||||
| Resolution | 12 | Bits | |||
| ADC clock | 60-MHz device | 0.001 | 60 | MHz | |
| Sample Window | 28035/34/33/32 | 7 | 64 | ADC Clocks | |
| 28031/30 | 24 | 64 | |||
| ACCURACY | |||||
| INL (Integral nonlinearity) at ADC Clock ≤ 30 MHz(1) | –4 | 4 | LSB | ||
| DNL (Differential nonlinearity) at ADC Clock ≤ 30 MHz,
no missing codes |
–1 | 1 | LSB | ||
| Offset error(2) | Executing a single self-recalibration(3) | –20 | 0 | 20 | LSB |
| Executing periodic self-recalibration(4) | –4 | 0 | 4 | ||
| Overall gain error with internal reference | –60 | 60 | LSB | ||
| Overall gain error with external reference | –40 | 40 | LSB | ||
| Channel-to-channel offset variation | –4 | 4 | LSB | ||
| Channel-to-channel gain variation | –4 | 4 | LSB | ||
| ADC temperature coefficient with internal reference | –50 | ppm/°C | |||
| ADC temperature coefficient with external reference | –20 | ppm/°C | |||
| VREFLO | –100 | µA | |||
| VREFHI | 100 | µA | |||
| ANALOG INPUT | |||||
| Analog input voltage with internal reference | 0 | 3.3 | V | ||
| Analog input voltage with external reference | VREFLO | VREFHI | V | ||
| VREFLO input voltage(5) | VSSA | 0.66 | V | ||
| VREFHI input voltage(6) | 2.64 | VDDA | V | ||
| with VREFLO = VSSA | 1.98 | VDDA | |||
| Input capacitance | 5 | pF | |||
| Input leakage current | ±2 | μA | |||