ZHCSIE4A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 5-10 .
| NAME | ADDRESS RANGE | SIZE (x16) | DESCRIPTION | EALLOW PROTECTED | ||
|---|---|---|---|---|---|---|
| DEVICECNF | 0x0880
0x0881 |
2 | Device Configuration Register | Yes | ||
| PARTID | 0x3D 7E80 | 1 | Part ID Register | TMS320F28035MPNTEP | 0x00BF | No |
| CLASSID | 0x0882 | 1 | Class ID Register | TMS320F28035 | 0x00BF | No |
| REVID | 0x0883 | 1 | Revision ID Register | 0x0001 - Silicon Rev. A - TMS | No | |