ZHCSIE4A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
Table 5-2 shows which GPIO pins are used by each peripheral bootloader. Refer to the GPIO mux table to see if these conflict with any of the peripherals you would like to use in your application.
| BOOTLOADER | PERIPHERAL LOADER PINS |
|---|---|
| SCI | SCIRXDA (GPIO28)
SCITXDA (GPIO29) |
| Parallel Boot | Data (GPIO31,30,5:0)
28x Control (AIO6) Host Control (AIO12) |
| SPI | SPISIMOA (GPIO16)
SPISOMIA (GPIO17) SPICLKA (GPIO18) SPISTEA (GPIO19) |
| I2C | SDAA (GPIO32)
SCLA (GPIO33) |
| CAN | CANRXA (GPIO30)
CANTXA (GPIO31) |