SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| 1 | tc(AHCLKRX) | Cycle time, AHCLKR2 external, AHCLKR2 input | 15 | ns | |
| Cycle time, AHCLKX2 external, AHCLKX2 input | 15 | ||||
| 2 | tw(AHCLKRX) | Pulse duration, AHCLKR2 external, AHCLKR2 input | 7.5 | ns | |
| Pulse duration, AHCLKX2 external, AHCLKX2 input | 7.5 | ||||
| 3 | tc(ACLKRX) | Cycle time, ACLKR2 external, ACLKR2 input | greater of 2P or 15 | ns | |
| Cycle time, ACLKX2 external, ACLKX2 input | greater of 2P or 15 | ||||
| 4 | tw(ACLKRX) | Pulse duration, ACLKR2 external, ACLKR2 input | 7.5 | ns | |
| Pulse duration, ACLKX2 external, ACLKX2 input | 7.5 | ||||
| 5 | tsu(AFSRX-ACLKRX) | Setup time, AFSR2 input to ACLKR2 internal(2) | 10 | ns | |
| Setup time, AFSX2 input to ACLKX2 internal | 10 | ||||
| Setup time, AFSR2 input to ACLKR2 external input(2) | 1.6 | ||||
| Setup time, AFSX2 input to ACLKX2 external input | 1.6 | ||||
| Setup time, AFSR2 input to ACLKR2 external output(2) | 1.6 | ||||
| Setup time, AFSX2 input to ACLKX2 external output | 1.6 | ||||
| 6 | th(ACLKRX-AFSRX) | Hold time, AFSR2 input after ACLKR2 internal(2) | -1.7 | ns | |
| Hold time, AFSX2 input after ACLKX2 internal | -1.7 | ||||
| Hold time, AFSR2 input after ACLKR2 external input(2) | 1.3 | ||||
| Hold time, AFSX2 input after ACLKX2 external input | 1.3 | ||||
| Hold time, AFSR2 input after ACLKR2 external output(2) | 1.3 | ||||
| Hold time, AFSX2 input after ACLKX2 external output | 1.3 | ||||
| 7 | tsu(AXR-ACLKRX) | Setup time, AXR2[n] input to ACLKR2 internal(2) | 10 | ns | |
| Setup time, AXR2[n] input to ACLKX2 internal(3) | 10 | ||||
| Setup time, AXR2[n] input to ACLKR2 external input(2) | 1.6 | ||||
| Setup time, AXR2[n] input to ACLKX2 external input(3) | 1.6 | ||||
| Setup time, AXR2[n] input to ACLKR2 external output(2) | 1.6 | ||||
| Setup time, AXR2[n] input to ACLKX2 external output(3) | 1.6 | ||||
| 8 | th(ACLKRX-AXR) | Hold time, AXR2[n] input after ACLKR2 internal(2) | -1.7 | ns | |
| Hold time, AXR2[n] input after ACLKX2 internal(3) | -1.7 | ||||
| Hold time, AXR2[n] input after ACLKR2 external input(2) | 1.3 | ||||
| Hold time, AXR2[n] input after ACLKX2 external input(3) | 1.3 | ||||
| Hold time, AXR2[n] input after ACLKR2 external output(2) | 1.3 | ||||
| Hold time, AXR2[n] input after ACLKX2 external output(3) | 1.3 | ||||