SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| 9 | tc(AHCLKRX) | Cycle time, AHCLKR2 internal, AHCLKR2 output | 15 | ns | |
| Cycle time, AHCLKR2 external, AHCLKR2 output | 15 | ||||
| Cycle time, AHCLKX2 internal, AHCLKX2 output | 15 | ||||
| Cycle time, AHCLKX2 external, AHCLKX2 output | 15 | ||||
| 10 | tw(AHCLKRX) | Pulse duration, AHCLKR2 internal, AHCLKR2 output | (AHR/2) – 2.5(2) | ns | |
| Pulse duration, AHCLKR2 external, AHCLKR2 output | (AHR/2) – 2.5(2) | ||||
| Pulse duration, AHCLKX2 internal, AHCLKX2 output | (AHX/2) – 2.5(3) | ||||
| Pulse duration, AHCLKX2 external, AHCLKX2 output | (AHX/2) – 2.5(3) | ||||
| 11 | tc(ACLKRX) | Cycle time, ACLKR2 internal, ACLKR2 output | greater of 2P or 15(4) | ns | |
| Cycle time, ACLKR2 external, ACLKR2 output | greater of 2P or 15(4) | ||||
| Cycle time, ACLKX2 internal, ACLKX2 output | greater of 2P or 15(4) | ||||
| Cycle time, ACLKX2 external, ACLKX2 output | greater of 2P or 15(4) | ||||
| 12 | tw(ACLKRX) | Pulse duration, ACLKR2 internal, ACLKR2 output | (AR/2) – 2.5(5) | ns | |
| Pulse duration, ACLKR2 external, ACLKR2 output | (AR/2) – 2.5(5) | ||||
| Pulse duration, ACLKX2 internal, ACLKX2 output | (AX/2) – 2.5(6) | ||||
| Pulse duration, ACLKX2 external, ACLKX2 output | (AX/2) – 2.5(6) | ||||
| 13 | td(ACLKRX-AFSRX) | Delay time, ACLKR2 internal, AFSR output(7) | -1.4 | 2.8 | ns |
| Delay time, ACLKX2 internal, AFSX output | -1.4 | 2.8 | |||
| Delay time, ACLKR2 external input, AFSR output(7) | 2.1 | 10 | |||
| Delay time, ACLKX2 external input, AFSX output | 2.1 | 10 | |||
| Delay time, ACLKR2 external output, AFSR output(7) | 2.1 | 10 | |||
| Delay time, ACLKX2 external output, AFSX output | 2.1 | 10 | |||
| 14 | td(ACLKX-AXRV) | Delay time, ACLKX2 internal, AXR2[n] output | -1.4 | 2.8 | ns |
| Delay time, ACLKX2 external input, AXR2[n] output | 2.1 | 10 | |||
| Delay time, ACLKX2 external output, AXR2[n] output | 2.1 | 10 | |||
| 15 | tdis(ACLKX-AXRHZ) | Disable time, ACLKX2 internal, AXR2[n] output | -1.4 | 2.8 | ns |
| Disable time, ACLKX2 external input, AXR2[n] output | 2.9 | 10 | |||
| Disable time, ACLKX2 external output, AXR2[n] output | 2.9 | 10 | |||