The eCAP Module pins function as either input captures or auxiliary PWM 32-bit outputs, depending upon how the eCAP module is programmed.
Table 3-12 Enhanced Capture Module (eCAP) Terminal Functions
| SIGNAL NAME |
PIN NO |
TYPE(1) |
PULL(2) |
MUXED |
DESCRIPTION |
| PTP |
ZKB |
| eCAP0 |
| ACLKX0/ECAP0/APWM0/GP2[12] |
126 |
C5 |
I/O |
IPD |
McASP0, GPIO |
enhanced capture 0 input or auxiliary PWM 0 output |
| eCAP1 |
| ACLKR0/ECAP1/APWM1/GP2[15] |
130 |
B4 |
I/O |
IPD |
McASP0, GPIO |
enhanced capture 1 input or auxiliary PWM 1 output |
| eCAP2 |
| ACLKR1/ECAP2/APWM2/GP4[12] |
165 |
L2 |
I/O |
IPD |
McASP1, GPIO |
enhanced capture 2 input or auxiliary PWM 2 output |
(1) I = Input, O = Output, I/O = Bidirectional, Z = High impedance, PWR = Supply voltage, GND = Ground, A = Analog signal.
Note: The pin type shown refers to the input, output or high-impedance state of the pin function when configured as the the signal name highlighted in bold. All multiplexed signals may enter a high-impedance state when the configured function is input-only or the configured function supports high-Z operation. All GPIO signals can be used as input or output. For multiplexed pins where functions have different types (ie., input versus output), the table reflects the pin function direction for that particular peripheral.
(2) IPD = Internal Pulldown resistor, IPU = Internal Pullup resistor