SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| tw(PWM) | Pulse duration, PWMx output high/low | 20 | ns | ||
| tw(SYNCOUT) | Sync output pulse width | 8tc(SCO) | cycles | ||
| td(PWM)TZA | Delay time, trip input active to PWM forced high
Delay time, trip input active to PWM forced low |
no pin load;
no additional programmable delay |
25 | ns | |
| td(TZ-PWM)HZ | Delay time, trip input active to PWM Hi-Z | no additional programmable delay | 20 | ns | |