SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| SIGNAL NAME | PIN NO | TYPE(1) | PULL(2) | DESCRIPTION | |
|---|---|---|---|---|---|
| PTP | ZKB | ||||
| USB0 2.0 OTG (USB0) | |||||
| USB0_DM | 138 | G4 | A | USB0 PHY data minus | |
| USB0_DP | 137 | F4 | A | USB0 PHY data plus | |
| USB0_VDDA33 | 140 | H5 | PWR | USB0 PHY 3.3-V supply | |
| USB0_VDDA18 | 135 | E3 | PWR | USB0 PHY 1.8-V supply input | |
| USB0_VDDA12(3) | 134 | C3 | PWR | USB0 PHY 1.2-V LDO output for bypass cap
For proper device operation, this pin is recommended to be connected via a 0.22-μF capacitor to VSS (GND), even if USB0 is not being used. |
|
| USB0_ID | - | D2 | A | USB0 PHY identification (mini-A or mini-B plug) | |
| USB0_VBUS | - | D3 | A | USB0 bus voltage | |
| USB0_DRVVBUS/GP4[15] | - | E4 | O | IPD | USB0 controller VBUS control output |
| AHCLKX0/AHCLKX2/USB_REFCLKIN/GP2[11] | 125 | B5 | I | IPD | USB_REFCLKIN. Optional clock input |
| USB1 1.1 OHCI (USB1) | |||||
| USB1_DM | - | B3 | A | USB1 PHY data minus | |
| USB1_DP | - | A3 | A | USB1 PHY data plus | |
| USB1_VDDA33 | - | C1 | PWR | USB1 PHY 3.3-V supply | |
| USB1_VDDA18 | - | C2 | PWR | USB1 PHY 1.8-V supply | |
| AHCLKX0/AHCLKX2/USB_REFCLKIN/GP2[11] | 125 | B5 | I | IPD | USB_REFCLKIN. Optional clock input. |