SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| No. | PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| 17 | td(EN A_SPC)M | Delay from slave assertion of SPI1_ENA active to first SPI1_CLK from master.(3) | Polarity = 0, Phase = 0,
to SPI1_CLK rising |
3P + 3 | ns | |
| Polarity = 0, Phase = 1,
to SPI1_CLK rising |
0.5tc(SPC)M + 3P + 3 | |||||
| Polarity = 1, Phase = 0,
to SPI1_CLK falling |
3P + 3 | |||||
| Polarity = 1, Phase = 1,
to SPI1_CLK falling |
0.5tc(SPC)M + 3P + 3 | |||||
| 18 | td(SPC_ENA)M | Max delay for slave to deassert SPI1_ENA after final SPI1_CLK edge to ensure master does not begin the next transfer.(4) | Polarity = 0, Phase = 0,
from SPI1_CLK falling |
0.5tc(SPC)M + P + 5 | ns | |
| Polarity = 0, Phase = 1,
from SPI1_CLK falling |
P + 5 | |||||
| Polarity = 1, Phase = 0,
from SPI1_CLK rising |
0.5tc(SPC)M + P + 5 | |||||
| Polarity = 1, Phase = 1,
from SPI1_CLK rising |
P + 5 | |||||