SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| SIGNAL NAME | PIN NO | TYPE(1) | DESCRIPTION | |
|---|---|---|---|---|
| PTP | ZKB | |||
| RSV1 | - | F7 | - | Reserved. (Leave unconnected, do not connect to power or ground.) |
| RSV2 | 133 | B1 | PWR | Reserved. For proper device operation, this pin must be tied either directly to CVDD or left unconnected [do not connect to ground (VSS)]. |
| RSV3 | 149 | - | PWR | Reserved. For proper device operation, this pin must be tied directly to CVDD. |
| RSV4 | 148 | - | I | Reserved. For proper device operation, this pin must be tied low or to CVDD. |
| NC | 136 | F3 | - | No Connect (leave unconnected) |
| NC | 139 | H4 | - | No Connect (leave unconnected) |