SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| Supply voltage ranges | Core
(CVDD, RVDD, RTC_CVDD, PLL0_VDDA ) (2) |
-0.5 V to 1.4 V |
| I/O, 1.8V
(USB0_VDDA18, USB1_VDDA18) (2) |
-0.5 V to 2 V | |
| I/O, 3.3V
(DVDD, USB0_VDDA33, USB1_VDDA33) (2) |
-0.5 V to 3.8V | |
| Input voltage ranges | VI I/O, 1.2V
(OSCIN, RTC_XI) |
-0.3 V to CVDD + 0.3V |
| VI I/O, 3.3V
(Steady State) |
-0.3V to DVDD + 0.35V | |
| VI I/O, 3.3V
(Transient) |
DVDD + 20%
up to 20% of Signal Period |
|
| VI I/O, USB 5V Tolerant Pins:
(USB0_DM, USB0_DP, USB0_ID, USB1_DM, USB1_DP) |
5.25V(3) | |
| VI I/O, USB0 VBUS | 5.50V(3) | |
| Output voltage ranges | VO I/O, 3.3V
(Steady State) |
-0.5 V to DVDD + 0.3V |
| VO I/O, 3.3V
(Transient Overshoot/Undershoot) |
20% of DVDD for up to
20% of the signal period |
|
| Clamp Current | Input or Output Voltages 0.3V above or below their respective power rails. Limit clamp current that flows through the I/O's internal diode protection cells. | ±20mA |
| Operating Junction Temperature ranges, TJ | Commercial | 0°C to 90°C |
| Industrial (D suffix ) | -40°C to 90°C | |
| Extended (A suffix) | -40°C to 105°C | |
| Automotive (T suffix) | -40°C to 125°C |