SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| CVDD | Supply voltage, Core
(CVDD, PLL0_VDDA) |
375 MHz versions | 1.14 | 1.2 | 1.32 | V |
| 456 MHz version | 1.25 | 1.3 | 1.35 | |||
| RTC_CVDD (4) | Supply Voltage, RTC Core Logic | 375 MHz versions | 0.9 | 1.2 | 1.32 | V |
| 456 MHz version | 0.9 | 1.3 | 1.35 | |||
| RVDD | Supply Voltage, Internal RAM | 375 MHz versions | 1.14 | 1.2 | 1.32 | V |
| 456 MHz version | 1.25 | 1.3 | 1.35 | |||
| DVDD | Supply voltage, I/O, 1.8V
(USB0_VDDA18, USB1_VDDA18) |
1.71 | 1.8 | 1.89 | V | |
| Supply voltage, I/O, 3.3V
(DVDD, USB0_VDDA33, USB1_VDDA33) |
3.0 | 3.3 | 3.45 | V | ||
| VSS | Supply ground
(VSS, PLL0_VSSA, OSCVSS(1), RTC_VSS(1)) |
0 | 0 | 0 | V | |
| VIH(2) | High-level input voltage, I/O, 3.3V | 2 | V | |||
| High-level input voltage, RTC_XI | 0.7*RTC_CVDD | V | ||||
| High-level input voltage, OSCIN | 0.7*CVDD | |||||
| VIL(2) | Low-level input voltage, I/O, 3.3V | 0.8 | V | |||
| Low-level input voltage, RTC_XI | 0.3*RTC_CVDD | V | ||||
| Low-level input voltage, OSCIN | 0.3*CVDD | |||||
| VHYS | Input Hysteresis | 160 | mV | |||
| USB | USB0_VBUS | 4.75 | 5 | 5.25 | V | |
| tt | Transition time, 10%-90%, All Inputs (unless otherwise specified in the electrical data sections) | 0.25P or 10(3) | ns | |||
| TA | Operating ambient
temperature range |
Commercial | 0 | 70 | °C | |
| Industrial (D suffix) | -40 | 70 | °C | |||
| Extended (A suffix) | -40 | 85 | °C | |||
| Automotive (T suffix) | -40 | 105 | °C | |||
| FSYSCLK1,6 | DSP
Operating Frequency (SYSCLK1) |
Commercial | 0 | 375 / 456 | MHz | |
| Industrial (D suffix) | 0 | 456 | MHz | |||
| Extended (A suffix) | 0 | 375 | MHz | |||
| Automotive (T suffix) | 0 | 375 | MHz | |||