ZHCSQV9A August 2022 – April 2024 TMDS1204
PRODUCTION DATA
The TMDS1204 has 4-level inputs pins that control the receiver equalization gain, transmitter voltage swing, and pre-emphasis, and place TMDS1204 into different modes of operation. These 4-level inputs utilize a resistor divider to help set the 4 valid levels and provide a wider range of control settings. There are internal pull-up and a pull-down resistors. These resistors are combined with the external resistor connection to achieve the desired voltage level.
| LEVEL | SETTINGS |
|---|---|
| 0 | Tie 1kΩ 5% to GND. |
| R | Tie 20kΩ 5% to GND. |
| F | Float (leave pin open) |
| 1 | Tie 1kΩ 5% to VCC. |