ZHCSQV9A August 2022 – April 2024 TMDS1204
PRODUCTION DATA
In this mode, the TMDS1204 supports both Adaptive EQ (AEQ) (for more information, refer to Section 7.2.10) and Link Training Compatible Rx EQ (for more information, refer to Section 7.2.11).
If TMDS1204 is configured for limited redriver mode, the OUT_D[2:0] and OUT_CLK VOD level will be fixed based on the sampled state of TXSWG (Table 7-17 provides more information). As provided in Table 7-16, the outputs will be fixed to TXFFE0 in HDMI 2.1 FRL. These outputs will not change based on the snooped value of TXFFE.