ZHCSQV9A August 2022 – April 2024 TMDS1204
PRODUCTION DATA
Each main link input (IN_D[2:0] and IN_CLK) is internally biased to 3.3V through approximately 100Ω (50Ω single-ended). When using TMDS1204 in DisplayPort++ applications, external AC-coupling capacitance should be used. When using TMDS1204 in an HDMI application such as in an HDMI monitor, the main link inputs can be DC-coupled to a compliant HDMI transmitter. Each input data channel contains an equalizer to compensate for cable or board losses.