ZHCSLF3A June 2020 – December 2020 TLV740P
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Output accuracy | 1 V ≤ VOUT ≤ 3.3 V | –1 | 1 | % | |||
Maximum output current(1) | 300 | mA | |||||
Output voltage temperature coefficient | IOUT = 0.1 mA, –40°C ≤ TJ ≤ +85°C | 0.0017 | %/℃ | ||||
Line regulation | VOUT(NOM) + 0.5 V ≤ VIN ≤ 5.5 V | 1 | 5 | mV | |||
Load regulation | 1 mA ≤ IOUT ≤ 300 mA | 10 | 30 | mV | |||
VDO | Dropout voltage | VOUT = 0.95 x VOUT(nom) | 1 V ≤ VOUT < 1.8 V, IOUT = 300 mA | 1200 | 1300 | mV | |
VOUT = 0.95 x VOUT(nom) | 1.8 V ≤ VOUT < 2.1 V, IOUT = 300 mA | 700 | 800 | ||||
VOUT = 0.95 x VOUT(nom) | 2.1 V ≤ VOUT ≤ 3.3 V, IOUT = 300 mA | 460 | 500 | ||||
IGND | Ground current | IOUT = 0 mA | 50 | 80 | µA | ||
ISHDN | Shutdown current | VEN ≤ 0.4 V, 3.1 V ≤ VIN ≤ 5.5 V, –40°C ≤ TJ ≤ +85°C | 0.1 | 1 | µA | ||
PSRR | Power-supply rejection ratio | VIN = 5.4 V, VOUT = 3.3 V, IOUT = 150 mA | f = 100 Hz | 67 | dB | ||
f = 10 kHz | 45 | ||||||
f = 1 MHz | 32 | ||||||
Vn | Output noise voltage | BW = 100 Hz to 100 kHz, VOUT = 1.0 V, IOUT = 1 mA | 65 | µVRMS | |||
tSTR | Startup time(2) | COUT = 1 µF, IOUT = 300 mA | 100 | µs | |||
VHI | EN pin high voltage (enabled) | –40°C ≤ TJ ≤ +85°C | 1.0 | VIN | V | ||
VLO | EN pin low voltage (disabled) | 0 | 0.4 | V | |||
IEN | Enable pin current | EN = 5.5 V, –40°C ≤ TJ ≤ +85°C | 10 | nA | |||
RPULLDOWN | Pulldown resistance | VIN = 5.5 V, VEN = 0 V | 120 | Ω | |||
ICL | Output current limit | 360 | mA | ||||
ISC | Short circuit current limit | VOUT = 0 V | 40 | mA | |||
TSD(shutdown) | Thermal shutdown temperature | Shutdown, temperature increasing | 158 | °C | |||
TSD(reset) | Thermal shutdown reset temperature | Reset, temperature decreasing | 140 |