ZHCSUT0D October 2001 – February 2024 TFP410
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| t(pixel) | Pixel time period(1) | 6.06 | 40 | ns | ||
| t(IDCK) | IDCK duty cycle | 30% | 70% | |||
| t(ijit) | IDCK clock jitter tolerance | 2 | ns | |||
| tsk(CC) | DVI output inter-pair or channel-to-channel skew (2), see Figure 5-2 | f(IDCK) = 165MHz | 1.2 | ns | ||
| tsu(IDF) | Data, DE, VSYNC, HSYNC setup time to IDCK+ falling edge, see Figure 5-2 | Single edge (BSEL=1, DSEL=0, DKEN=0, EDGE=0) | 1.2 | ns | ||
| th(IDF) | Data, DE, VSYNC, HSYNC hold time to IDCK+ falling edge, see Figure 5-2 | 1.3 | ns | |||
| tsu(IDR) | Data, DE, VSYNC, HSYNC setup time to IDCK+ rising edge, see Figure 5-2 | Single edge (BSEL=1, DSEL=0, DKEN=0, EDGE=1) | 1.2 | ns | ||
| th(IDR) | Data, DE, VSYNC, HSYNC hold time to IDCK+ rising edge, see Figure 5-2 | 1.3 | ns | |||
| tsu(ID) | Data, DE, VSYNC, HSYNC setup time to IDCK+ falling/rising edge, see Figure 5-3 | Dual edge(BSEL=0, DSEL=1, DKEN=0) | 0.9 | ns | ||
| th(ID) | Data, DE, VSYNC, HSYNC hold time to IDCK+ falling/rising edge, see Figure 5-3 | Dual edge (BSEL=0, DSEL=1, DKEN=0) | 1 | ns | ||
Figure 5-1 Rise and Fall Time for DVI Outputs
Figure 5-2 Control and Single-Edge-Data Setup/Hold Time to IDCK±
Figure 5-3 Dual Edge Data Setup/Hold Times to IDCK+
Figure 5-4 Analog Output Intra-Pair ± Differential Skew
Figure 5-5 Analog Output Channel-to-Channel Skew