ZHCSUT0D October 2001 – February 2024 TFP410
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DE_DLY[7:0] |
Bit | Field | Type | Description |
---|---|---|---|
7:0 | DE_DLY | R/W | This read/write register defines the number of pixels after HSYNC goes active that DE is generated, when the DE generator is enabled. The value must be less than or equal to (2047 - DE_CNT) |