ZHCSPG1 December 2021 TCAN1164-Q1
PRODUCTION DATA
WD_QA_ANSWER is shown in Figure 10-33 and described in Table 10-27.
Return to Summary Table.
Q&A watchdog answer bits
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD_QA_ANSWER | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | WD_QA_ANSWER | R/W | 00h | MCU watchdog q&a answer response byte |