ZHCSPG1 December 2021 TCAN1164-Q1
PRODUCTION DATA
MODE_CNTRL is shown in Figure 10-28 and described in Table 10-22.
Return to Summary Table.
Mode select and feature enable and disable register
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | FD_EN | RSVD | MODE_SEL | ||||
R-000b | R/W-0b | R-0b | R/W-100b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RSVD | R | 000b | Reserved |
4 | FD_EN | R/W | 0b | Fault detection enable 0b = Disabled 1b = Enabled |
3 | RSVD | R | 0b | Reserved |
2-0 | MODE_SEL | R/W | 100b | Mode of operation select 001b = Reserved 100b = Standby 101b = Silent 111b = Normal Note: NOTE: The current
mode will be read back and all other values are
reserved |