ZHCSPG1 December 2021 TCAN1164-Q1
PRODUCTION DATA
INT_ENABLE_1 is shown in Figure 10-40 and described in Table 10-36.
Return to Summary Table.
Interrupt mask for INT_1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD_ENABLE | CANINT_ENABLE | LWU_ENABLE | WKERR_ENABLE | RSVD | CANSLNT_ENABLE | RSVD | CANDOM_ENABLE |
R/W-1b | R/W-1b | R/W-1b | R/W-1b | R-0b | R/W-1b | R-0b | R/W-1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | WD_ENABLE | R/W | 1b | Watchdog event interrupt enable |
6 | CANINT_ENABLE | R/W | 1b | CAN bus wake up interrupt enable |
5 | LWU_ENABLE | R/W | 1b | Local wake up enable |
4 | WKERR_ENABLE | R/W | 1b | Wake error enable |
3 | RSVD | R | 0b | Reserved |
2 | CANSLNT_ENABLE | R/W | 1b | CAN silent enable |
1 | RSVD | R | 0b | Reserved |
0 | CANDOM_ENABLE | R/W | 1b | CAN bus stuck dominant enable |