ZHCSPG1 December 2021 TCAN1164-Q1
PRODUCTION DATA
Scratch_Pad_SPI is shown in Figure 10-27 and described in Table 10-21.
Return to Summary Table.
Read and Write Test Register SPI
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Scratch_Pad | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | Scratch_Pad | R/W | 00h | Read and Write Test Register SPI |