ZHCSPG1 December 2021 TCAN1164-Q1
PRODUCTION DATA
INT_ENABLE_CANBUS is shown in Figure 10-43 and described in Table 10-39.
Return to Summary Table.
Interrupt mask for INT_CANBUS
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CANHCANL_ENABLE | CANHBAT_ENABLE | CANLGND_ENABLE | CANBUSOPEN_ENABLE | CANBUSGND_ENABLE | CANBUSBAT_ENABLE | |
R-0b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0b | Reserved |
5 | CANHCANL_ENABLE | R/W | 1b | CANH and CANL shorted together enable |
4 | CANHBAT_ENABLE | R/W | 1b | CANH shorted to Vbat enable |
3 | CANLGND_ENABLE | R/W | 1b | CANL shorted to GND enable |
2 | CANBUSOPEN_ENABLE | R/W | 1b | CAN bus open enable |
1 | CANBUSGND_ENABLE | R/W | 1b | CAN bus shorted to GND enable |
0 | CANBUSBAT_ENABLE | R/W | 1b | CAN bus shorted to Vbat enable |