ZHCSPG1 December 2021 TCAN1164-Q1
PRODUCTION DATA
DEVICE_ID_y is shown in Figure 10-23 and described in Table 10-17.
Return to Summary Table.
Device Part Number
Offset = 0h + y; where y = 0h to 7h
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICE_ID | |||||||
R-xxh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | DEVICE_ID | R | 0b | The DEVICE_ID[1:8] registers determine the part number
of the device. The reset values and value of each DEVICE_ID register are listed for the corresponding register address Address 00h = 54h = T Address 01h = 43h = C Address 02h = 41h = A Address 03h = 4Eh = N Address 04h = 31h = 1 Address 05h = 31h = 1 Address 06h = 36h = 6 Address 07h = 34h = 4 |