SLLS573E December 2003 – March 2024 SN65MLVD200A , SN65MLVD202A , SN65MLVD204A , SN65MLVD205A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC-8 | SOIC-14 | ||
A | 6 | 12 | I/O | Differential I/O |
B | 7 | 11 | I/O | Differential I/O |
D | 4 | 5 | I | Driver input |
DE | 3 | 4 | I | Driver enable pin: High = Enable, Low = Disable |
GND | 5 | 6, 7 | Power | Supply ground |
NC | — | 1, 8 | NC | No internal connection |
R | 1 | 2 | O | Receiver output |
RE | 2 | 3 | I | Receiver enable pin: High = Disable, Low = Enable |
VCC | 8 | 13, 14 | Power | Power supply, 3.3 V |
Y | — | 9 | I/O | Differential I/O |
Z | — | 10 | I/O | Differential I/O |