ZHCSG25E January 2017 – December 2022 OPA1677 , OPA1678 , OPA1679
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AUDIO PERFORMANCE | |||||||
| THD+N | Total harmonic distortion + noise | G = 1, RL = 600 Ω, f = 1 kHz, VO = 3 VRMS | 0.0001% | ||||
| –120 | dB | ||||||
| IMD | Intermodulation distortion | G = 1 VO = 3 VRMS |
SMPTE/DIN two-tone, 4:1 (60 Hz and 7 kHz) |
0.0001% | |||
| –120 | dB | ||||||
| DIM 30 (3-kHz square wave and 15-kHz sine wave) |
0.0001% | ||||||
| –120 | dB | ||||||
| CCIF twin-tone (19 kHz and 20 kHz) |
0.0001% | ||||||
| –120 | dB | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | G = 1 | 16 | MHz | |||
| SR | Slew rate | G = –1 | 9 | V/µs | |||
| Full power bandwidth(1) | VO = 1 VP | 1.4 | MHz | ||||
| Overload recovery time | G = –10 | 1 | µs | ||||
| Channel separation (dual and quad) | f = 1 kHz | –130 | dB | ||||
| NOISE | |||||||
| en | Input voltage noise | f = 20 Hz to 20 kHz | 5.4 | µVPP | |||
| f = 0.1 Hz to 10 Hz | 1.74 | ||||||
| Input voltage noise density | f = 1 kHz | 4.5 | nV/√Hz | ||||
| in | Input current noise density | f = 1 kHz | 3 | fA/√Hz | |||
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VS = ±2.25 V to ±18 V | ±0.5 | ±2 | mV | ||
| VS = ±2.25 V to ±18 V, TA = –40°C to 125°C(2) | 2 | µV/°C | |||||
| PSRR | Power-supply rejection ratio | VS = ±2.25 V to ±18 V | 3 | 8 | µV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | VCM = 0 V | ±10 | pA | |||
| IOS | Input offset current | VCM = 0 V | ±10 | pA | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | (V–)+0.5 | (V+) – 2 | V | |||
| CMRR | Common-mode rejection ratio | 100 | 110 | dB | |||
| INPUT IMPEDANCE | |||||||
| Differential | 100 || 6 | MΩ || pF | |||||
| Common-mode | 6000 || 2 | GΩ || pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 0.8 V ≤ VO ≤ (V+) – 0.8 V | 106 | 114 | dB | ||
| OUTPUT | |||||||
| VO | Output voltage | (V–) + 0.8 | (V+) – 0.8 | V | |||
| IOUT | Output Current | See Section 6.8 | mA | ||||
| ZO | Open-loop output impedance | f = 1 MHz | See Section 6.8 | Ω | |||
| ISC | Short-circuit current(3) | ±50 | mA | ||||
| CL | Capacitive load drive | 100 | pF | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current (per channel) | IO = 0 A | 2 | 2.5 | mA | ||
| IO = 0 A, TA = –40°C to 125°C(2) | 2.8 | ||||||