ZHCSG25E January 2017 – December 2022 OPA1677 , OPA1678 , OPA1679
PRODUCTION DATA
Figure 8-7 shows the OPA1678 used as an integrator that drives the reference pin of the INA1650, which forces the output dc voltage to 0 V. This configuration is an alternative to large ac-coupling capacitors that can distort at high output levels. The low input bias current and low input offset voltage of the OPA1678 make the device an excellent choice for integrator applications.
Figure 8-7 Differential Line Receiver With AC-Coupled Outputs