ZHCSG25E January 2017 – December 2022 OPA1677 , OPA1678 , OPA1679
PRODUCTION DATA
at TA = 25°C, VS = ±15 V, and RL = 2 kΩ, (unless otherwise noted)



| CL = 10 pF |

| VOUT = 3 VRMS | RL = 2 kΩ | Bandwidth = 80 kHz |

| f = 1 kHz | RL = 2 kΩ | Bandwidth = 80 kHz |

| VOUT = 3 VRMS | Gain = 1 V/V |

| Gain = 1 V/V | CL = 100 pF |

| Gain = +1 V/V | RF = 2 kΩ | CL = 100 pF |





| G = 1 |

| Gain = –10 V/V |




| CL = 10 pF |

| VOUT = 3 VRMS | RL = 600 Ω | Bandwidth = 80 kHz |

| f = 1 kHz | RL = 600 Ω | Bandwidth = 80 kHz |


| Gain = –1 V/V | CL = 100 pF |

| Gain = –1 V/V | CL = 100 pF |





| G = 1 |

| Gain = –10 V/V |

| Gain = 1 V/V |