ZHCSG25E January 2017 – December 2022 OPA1677 , OPA1678 , OPA1679
PRODUCTION DATA
The frequency response of the preamplifier circuit is shown in Figure 8-3. The –3-dB frequencies are 15.87 Hz and 181.1 kHz, which meet the design requirements. The gain within the passband of the circuit is 18.9 dB, slightly less than the design goal of 20 dB. The reduction in gain is a result of the voltage division between the output resistors of the piezo preamplifier circuit and the input impedance of the microphone preamplifier. The A-weighted noise of the circuit (referred to the input) is 842.2 nVRMS or –119.27 dBu.
Figure 8-3 Frequency Response of the Preamplifier Circuit for a 8-nF Piezo Element