over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
|
Voltage |
Supply voltage, VS = (V+) – (V–) |
|
40 |
V |
| Input voltage |
(V–) – 0.5 |
(V+) + 0.5 |
V |
|
Current |
Input current (all pins except power-supply pins) |
–10 |
10 |
mA |
| Output short-circuit current(2) |
Continuous |
|
| TA |
Operating temperature |
–55 |
125 |
°C |
| TJ |
Junction temperature |
|
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply
functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions.
If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully
functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Short-circuit to VS / 2 (ground in symmetrical dual-supply setups), one amplifier per package.