ZHCSTL4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage | At VDD pin | –0.3 | 4.1 | V |
| VI | Input voltage | Applied to any 5-V tolerant open-drain pins | –0.3 | 5.5 | V |
| VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
| IVDD | Current of VDD pin | Current into VDD pin (source), -40 ℃ ≤ Ta ≤ 85 ℃ | 80 | mA | |
| IVSS | Current of VSS pin | Current out of VSS pin (sink), -40 ℃ ≤ Ta ≤ 85 ℃ | 80 | mA | |
| IVDD | Current of VDD pin | Current into VDD pin (source), -40 ℃ ≤ Ta ≤ 125 ℃ | 48 | mA | |
| IVSS | Current of VSS pin | Current out of VSS pin (sink), -40 ℃ ≤ Ta ≤ 125 ℃ | 48 | mA | |
| IIO | Current for SDIO pin | Current sunk or sourced by SDIO pin | 6 | mA | |
| Current for ODIO pin | Current sunk by ODIO pin | 20 | mA | ||
| ID | Supported diode current | Diode current at any device pin except PA24 | ±2 (2) | mA | |
| Tstg | Storage temperature | –40 | 150 | °C | |