ZHCSTL4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The voltage reference module (VREF) in these devices contains a configurable voltage reference buffer dedicated for the on-board ADC.
VREF features include:
For more details, see the VREF chapter of the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual.