ZHCSTL4C October 2023 – February 2025 MSPM0C1103 , MSPM0C1104
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The UART peripherals provide the following key features:
| UART FEATURES | UART0 (Extend) |
|---|---|
| Active in stop and standby modes | Yes |
| Separate transmit and receive FIFOs | Yes |
| Support hardware flow control | Yes |
| Support 9-bit configuration | Yes |
| Support LIN mode | Yes |
| Support DALI | Yes |
| Support IrDA | Yes |
| Support ISO7816 Smart Card | Yes |
| Support Manchester coding | Yes |
For more details, see the UART chapter of the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual.