ZHCSH09 October 2017 MSP432E401Y
PRODUCTION DATA.
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| Power supply requirements | |||||
| VDDA | ADC supply voltage | 2.97 | 3.3 | 3.63 | V |
| GNDA | ADC ground voltage | 0 | V | ||
| VDDA and GNDA voltage reference | |||||
| CREF | Voltage reference decoupling capacitance | 1.0 // 0.01 (2) | µF | ||
| External voltage reference input | |||||
| VREFA+ | Positive external voltage reference for ADC, when VREF field in the ADCCTL register is 0x1(3) | 2.4 | VDDA | VDDA | V |
| VREFA- | Negative external voltage reference for ADC, when VREF field in the ADCCTL register is 0x1(3) | GNDA | GNDA | 0.3 | V |
| IVREF | Current on VREF+ input, using external VREF+ = 3.3 V | 330.5 | 440 | µA | |
| ILVREF | DC leakage current on VREF+ input when external VREF disabled | 2.0 | µA | ||
| CREF | External reference decoupling capacitance (3) | 1.0 // 0.01 (2) | µF | ||
| Analog input | |||||
| VADCIN | Single-ended, full-scale analog input voltage, internal reference (4)(5) | 0 | VDDA | V | |
| Differential, full-scale analog input voltage, internal reference (4)(6) | –VDDA | VVDDA | |||
| Single-ended, full-scale analog input voltage, external reference (3)(5) | VREFA- | VREFA+ | |||
| Differential, full-scale analog input voltage, external reference(3)(7) | –(VREFA+ – VREFA-) | VREFA+ – VREFA- | |||
| VINCM | Input common-mode voltage, differential mode(8) | [(VREFA+ + VREFA-) / 2] ±0.025 | V | ||
| IL | ADC input leakage current(9) | 2.0 | µA | ||
| RADC | ADC equivalent input resistance (9) | 2.5 | kΩ | ||
| CADC | ADC equivalent input capacitance (9) | 10 | pF | ||
| RS | Analog source resistance (9) | 500 | Ω | ||
| Sampling dynamics | |||||
| fADC | ADC conversion clock frequency(10) | 16 | MHz | ||
| fCONV | ADC conversion rate | 1 | Msps | ||
| tS | ADC sample time | 250 | ns | ||
| tC | ADC conversion time (11) | 1 | µs | ||
| tLT | Latency from trigger to start of conversion | 2 | ADC clock cycles | ||
| System performance when using external reference(12)(13) | |||||
| N | Resolution | 12 | bits | ||
| INL | Integral nonlinearity error, over full input range | ±1.5 | ±3.0 | LSB | |
| DNL | Differential nonlinearity error, over full input range | ±0.8 | +2.0/–1.0 (14) | LSB | |
| EO | Offset error | ±1.0 | ±3.0 | LSB | |
| EG | Gain error (15) | ±2.0 | ±3.0 | LSB | |
| ET | Total unadjusted error, over full input range (16) | ±2.5 | ±4.0 | LSB | |
| System performance when using internal reference | |||||
| N | Resolution | 12 | bits | ||
| INL | Integral nonlinearity error, over full input range | ±1.5 | ±3.0 | LSB | |
| DNL | Differential nonlinearity error, over full input range | ±0.8 | +2.0/–1.0 (14) | LSB | |
| EO | Offset error | ±5.0 | ±15.0 | LSB | |
| EG | Gain error (15) | ±10.0 | ±30.0 | LSB | |
| ET | Total unadjusted error, over full input range (16) | ±10.0 | ±30.0 | LSB | |
| Dynamic characteristics(12)(17) | |||||
| SNRD | Signal-to-noise-ratio, Differential input, VADCIN: –20 dB FS, 1 kHz (18) | 70 | 72 | dB | |
| SDRD | Signal-to-distortion ratio, Differential input, VADCIN: –3 dB FS, 1 kHz (18)(19)(20) | 72 | 75 | dB | |
| SNDRD | Signal-to-Noise+Distortion ratio, Differential input, VADCIN: –3 dB FS, 1 kHz (18)(21)(22) | 68 | 70 | dB | |
| SNRS | Signal-to-noise-ratio, Single-ended input, VADCIN: –20 dB FS, 1 kHz (23) | 60 | 65 | dB | |
| SDRS | Signal-to-distortion ratio, Single-ended input, VADCIN: –3 dB FS, 1 kHz (19)(20) | 70 | 72 | dB | |
| SNDRS | Signal-to-Noise+Distortion ratio, Single-ended input, VADCIN: –3 dB FS, 1 kHz (23)(21)(22) | 60 | 63 | dB | |
| Temperature sensor | |||||
| VTSENS | Temperature sensor voltage, junction temperature 25°C | 1.633 | V | ||
| STSENS | Temperature sensor slope at: –40°C to 105°C ambient (extended temperature part) |
–13.3 | mV/°C | ||
| ETSENS | Temperature sensor accuracy (24) at: –40°C to 105°C ambient (extended temperature part) |
±5 | °C | ||
Table 5-34 lists the electrical characteristics for the ADC at 2 Msps.