ZHCSH09 October 2017 MSP432E401Y
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIH | Slow GPIO high-level input voltage | 0.65 × VDD | 4 | V | ||
| IIH | Slow GPIO high-level input current | 4.1 | nA | |||
| VIL | Slow GPIO low-level input voltage | 0 | 0.35 × VDD | V | ||
| IIL | Slow GPIO low-level input current (2) | –1 | nA | |||
| VHYS | Slow GPIO input hysteresis | 0.49 | V | |||
| VOH | Slow GPIO high-level output voltage | 2.4 | V | |||
| VOL | Slow GPIO low-level output voltage | 0.4 | V | |||
| IOH | Slow GPIO high-level source current, VOH = 2.4 V, 2-mA drive | 2.0 | mA | |||
| IOL | Slow GPIO low-level sink current, VOL = 0.4 V (1), 2-mA drive | 2.0 | mA | |||