ZHCSH09 October 2017 MSP432E401Y
PRODUCTION DATA.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| J1 | fTCK | TCK operational clock frequency | 0 | 10 | MHz | ||
| J2 | tTCK | TCK operational clock period | 100 | ns | |||
| J3 | tTCK_LOW | TCK clock low time | tTCK / 2 | ns | |||
| J4 | tTCK_HIGH | TCK clock high time | tTCK / 2 | ns | |||
| J5 | tTCK_R | TCK rise time | 0 | 10 | ns | ||
| J6 | tTCK_F | TCK fall time | 0 | 10 | ns | ||
| J7 | tTMS_SU | TMS setup time to TCK rise | 8 | ns | |||
| J8 | tTMS_HLD | TMS hold time from TCK rise | 4 | ns | |||
| J9 | tTDI_SU | TDI setup time to TCK rise | 18 | ns | |||
| J10 | tTDI_HLD | TDI hold time from TCK rise | 4 | ns | |||
| J11 | tTDO_ZDV | TCK fall to data valid from Hi-Z | 2-mA drive | 13 | 35 | ns | |
| 4-mA drive | 9 | 26 | |||||
| 8-mA drive | 8 | 26 | |||||
| 8-mA drive with slew rate control | 10 | 29 | |||||
| 10-mA drive | 11 | 13 | |||||
| 12-mA drive | 11 | 14 | |||||
| J12 | tTDO_DV | TCK fall to data valid from data valid | 2-mA drive | 14 | 20 | ns | |
| 4-mA drive | 10 | 26 | |||||
| 8-mA drive | 8 | 21 | |||||
| 8-mA drive with slew rate control | 10 | 26 | |||||
| 10-mA drive | 12 | 14 | |||||
| 12-mA drive | 12 | 15 | |||||
| J13 | tTDO_DVZ | TCK fall to Hi-Z from data valid | 2-mA drive | 7 | 16 | ns | |
| 4-mA drive | 7 | 16 | |||||
| 8-mA drive | 7 | 16 | |||||
| 8-mA drive with slew rate control | 8 | 19 | |||||
| 10-mA drive | 20 | 22 | |||||
| 12-mA drive | 20 | 25 | |||||
Figure 5-40 JTAG Test Clock Input Timing
Figure 5-41 JTAG Test Access Port (TAP) Timing