ZHCSH09 October 2017 MSP432E401Y
PRODUCTION DATA.
Table 5-8 lists the PIOSC characteristics.
| PARAMETER | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| fPIOSC | Factory calibration, 0°C to 105°C: Internal 16-MHz precision oscillator frequency variance across voltage and temperature range when factory calibration is used |
±6% | |||
| Factory calibration, –40°C to <0°C | ±10% | ||||
| Recalibration: Internal 16-MHz precision oscillator frequency variance when recalibration is used at a specific temperature |
±1% | ||||
| tSTART | PIOSC start-up time(1) | 1 | µs | ||