ZHCSH09 October 2017 MSP432E401Y
PRODUCTION DATA.
| PARAMETER | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| VBAT | Battery supply voltage | 1.8 | 3.0 | 3.6 | V | |
| VBATRMP | VBAT battery supply voltage ramp time | 0 | 0.7 | V/µs | ||
| VLOWBAT | Low-battery detect voltage | VBATSEL = 0x0 | 1.8 | 1.9 | 2.0 | V |
| VBATSEL = 0x1 | 2.0 | 2.1 | 2.2 | |||
| VBATSEL = 0x2 | 2.2 | 2.3 | 2.4 | |||
| VBATSEL = 0x3 | 2.4 | 2.5 | 2.6 | |||
Table 5-19 lists the timing characteristics of the HIB module.