ZHCSH09 October 2017 MSP432E401Y
PRODUCTION DATA.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| D1 | tPIOSC | Time to restore PIOSC as system clock in sleep mode | N/A | µs | ||
| D2 | tMOSC | Time to restore MOSC as system clock in sleep mode | N/A | µs | ||
| D3 | tPLL | Time to restore PLL as system clock in sleep mode | N/A | µs | ||
| D4 | tLDO | Time to restore LDO to 1.2 V in sleep mode | 39 | µs | ||
| D5 | tFLASH | Time to restore flash to active state from low-power state in sleep mode | 96 | µs | ||
| D6 | tSRAMLP | Time to restore SRAM to active state from low-power state in sleep mode | 15 | µs | ||
| D7 | tSRAMSTBY | Time to restore SRAM to active state from standby state in sleep mode | 15 | µs | ||
Table 5-16 lists the wake-up times from deep sleep mode.