ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| EI | Integral linearity error | 1.4 V ≤ (VeREF+ – VREF–/VeREF–)min ≤ 1.6 V | 2 V to 3.6 V | –1.4 | 1.4 | LSB | |
| 1.6 V < (VeREF+ – VREF–/VeREF–)min ≤ VAVCC | –1.1 | 1.1 | |||||
| ED | Differential linearity error | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–) | 2 V to 3.6 V | –1 | 1 | LSB | |
| EO | Offset error | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–) | 2 V to 3.6 V | –6.5 | 6.5 | mV | |
| EG | Gain error, external reference | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–) | 2 V to 3.6 V | –1.2 | 1.2 | LSB | |
| Gain error, internal reference (1) | –4% | 4% | |||||
| ET | Total unadjusted error, external reference | (VeREF+ – VREF–/VeREF–)min ≤ (VeREF+ – VREF–/VeREF–) | 2 V to 3.6 V | –2 | 2 | LSB | |
| Total unadjusted error, internal reference (1) | –4% | 4% | |||||