ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ΔIVCC.LF | Additional current consumption XT1 LF mode from lowest drive setting | fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVE = {1}, CL,eff = 9 pF, TA = 25°C, |
3 V | 60 | nA | ||
| fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVE = {2}, TA = 25°C, CL,eff = 9 pF |
3 V | 90 | |||||
| fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVE = {3}, TA = 25°C, CL,eff = 12 pF |
3 V | 140 | |||||
| fXT1,LF0 | XT1 oscillator crystal frequency, LF mode | XTS = 0, XT1BYPASS = 0 | 32768 | Hz | |||
| fXT1,LF,SW | XT1 oscillator logic-level square-wave input frequency, LF mode | XTS = 0, XT1BYPASS = 1 (6)(7) | 10 | 32.768 | 50 | kHz | |
| OALF | Oscillation allowance for LF crystals (8) | XTS = 0, XT1BYPASS = 0, XT1DRIVE = {0}, fXT1,LF = 32768 Hz, CL,eff = 6 pF |
210 | kΩ | |||
| XTS = 0, XT1BYPASS = 0, XT1DRIVE = {3}, fXT1,LF = 32768 Hz, CL,eff = 12 pF |
300 | ||||||
| Duty cycle, LF mode | XTS = 0, Measured at ACLK, fXT1,LF = 32768 Hz |
30% | 70% | ||||
| fFault,LF | Oscillator fault frequency, LF mode (4) | XTS = 0 (3) | 10 | 10000 | Hz | ||
| tSTART,LF | Start-up time, LF mode (9) | fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVE = {0}, TA = 25°C, CL,eff = 6 pF |
3 V | 1000 | ms | ||
| fOSC = 32768 Hz, XTS = 0, XT1BYPASS = 0, XT1DRIVE = {3}, TA = 25°C, CL,eff = 12 pF |
1000 | ||||||
| CL,eff | Integrated effective load capacitance, LF mode (1)(2) | XTS = 0 | 1 | pF | |||