ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IVCC,HF | XT1 oscillator crystal current HF mode | fOSC = 4 MHz, XTS = 1, XOSCOFF = 0, XT1BYPASS = 0, XT1DRIVE = {0}, TA = 25°C, CL,eff = 16 pF |
3 V | 175 | µA | ||
| fOSC = 8 MHz, XTS = 1, XOSCOFF = 0, XT1BYPASS = 0, XT1DRIVE = {1}, TA = 25°C, CL,eff = 16 pF |
300 | ||||||
| fOSC = 16 MHz, XTS = 1, XOSCOFF = 0, XT1BYPASS = 0, XT1DRIVE = {2}, TA = 25°C, CL,eff = 16 pF |
350 | ||||||
| fOSC = 24 MHz, XTS = 1, XOSCOFF = 0, XT1BYPASS = 0, XT1DRIVE = {3}, TA = 25°C, CL,eff = 16 pF |
550 | ||||||
| fXT1,HF0 | XT1 oscillator crystal frequency, HF mode 0 | XTS = 1, XT1BYPASS = 0, XT1DRIVE = {0} (7) |
4 | 6 | MHz | ||
| fXT1,HF1 | XT1 oscillator crystal frequency, HF mode 1 | XTS = 1, XT1BYPASS = 0, XT1DRIVE = {1} (7) |
6 | 10 | MHz | ||
| fXT1,HF2 | XT1 oscillator crystal frequency, HF mode 2 | XTS = 1, XT1BYPASS = 0, XT1DRIVE = {2} (7) |
10 | 16 | MHz | ||
| fXT1,HF3 | XT1 oscillator crystal frequency, HF mode 3 | XTS = 1, XT1BYPASS = 0, XT1DRIVE = {3} (7) |
16 | 24 | MHz | ||
| fXT1,HF,SW | XT1 oscillator logic-level square-wave input frequency, HF mode | XTS = 1, XT1BYPASS = 1 (6)(7) |
1 | 24 | MHz | ||
| OAHF | Oscillation allowance for HF crystals (8) | XTS = 1, XT1BYPASS = 0, XT1DRIVE = {0}, fXT1,HF = 4 MHz, CL,eff = 16 pF |
450 | Ω | |||
| XTS = 1, XT1BYPASS = 0, XT1DRIVE = {1}, fXT1,HF = 8 MHz, CL,eff = 16 pF |
320 | ||||||
| XTS = 1, XT1BYPASS = 0, XT1DRIVE = {2}, fXT1,HF = 16 MHz, CL,eff = 16 pF |
200 | ||||||
| XTS = 1, XT1BYPASS = 0, XT1DRIVE = {3}, fXT1,HF = 24 MHz, CL,eff = 16 pF |
200 | ||||||
| tSTART,HF | Start-up time, HF mode (9) | fOSC = 4 MHz, XTS = 1, XT1BYPASS = 0, XT1DRIVE = {0}, TA = 25°C, CL,eff = 16 pF |
3 V | 8 | ms | ||
| fOSC = 24 MHz, XTS = 1, XT1BYPASS = 0, XT1DRIVE = {3}, TA = 25°C, CL,eff = 16 pF |
2 | ||||||
| CL,eff | Integrated effective load capacitance (1)(2) | XTS = 1 | 1 | pF | |||
| Duty cycle, HF mode | XTS = 1, Measured at ACLK, fXT1,HF2 = 24 MHz |
40% | 50% | 60% | |||
| fFault,HF | Oscillator fault frequency, HF mode (4) | XTS = 1 (3) | 145 | 900 | kHz | ||