ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fPx.y | Port output frequency (with load) | Px.y (1)(2) | 2 V | 16 | MHz | |
| 3 V | 24 | |||||
| fPort_CLK | Clock output frequency | ACLK, SMCLK, or MCLK at configured output port, CL = 20 pF, no DC loading (2) |
2 V | 16 | MHz | |
| 3 V | 24 | |||||