ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fVLO | VLO frequency | Measured at ACLK | 2 V to 3.6 V | 5 | 8.3 | 13 | kHz |
| dfVLO/dT | VLO frequency temperature drift | Measured at ACLK (1) | 2 V to 3.6 V | 0.5 | %/°C | ||
| dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK (2) | 2 V to 3.6 V | 4 | %/V | ||
| fVLO,DC | Duty cycle | Measured at ACLK | 2 V to 3.6 V | 40% | 50% | 60% | |
NOTE
In LPM3, the VLO frequency varies by up to ±6% (typical), due to bias current sampling. This frequency variation is not a violation VLO specifications (see Section 5.15).