ZHCS180L July 2011 – December 2017 MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –1 mA (1) | 2 V | VCC – 0.25 | VCC | V |
| I(OHmax) = –3 mA (2) | VCC – 0.60 | VCC | ||||
| I(OHmax) = –2 mA (1) | 3 V | VCC – 0.25 | VCC | |||
| I(OHmax) = –6 mA (2) | VCC – 0.60 | VCC | ||||
| VOL | Low-level output voltage | I(OLmax) = 1 mA (1) | 2 V | VSS | VSS + 0.25 | V |
| I(OLmax) = 3 mA (2) | VSS | VSS + 0.60 | ||||
| I(OLmax) = 2 mA (1) | 3 V | VSS | VSS + 0.25 | |||
| I(OLmax) = 6 mA (2) | VSS | VSS + 0.60 | ||||