ZHCSCI2A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage range for all supplies at pins DVCC, AVCC, AUXVCC1, AUXVCC2, AUXVCC3 | 1.8 | 3.6 | V | ||
| VDSYS | Digital system supply voltage range,
VDSYS = VCC – RON × ILOAD |
PMMCOREVx = 0 | 1.8 | 3.6 | V | |
| PMMCOREVx = 1 | 2.0 | 3.6 | ||||
| PMMCOREVx = 2 | 2.2 | 3.6 | ||||
| PMMCOREVx = 3 | 2.4 | 3.6 | ||||
| VASYS | Analog system supply voltage range, VASYS = VCC – RON × ILOAD | See module specifications | V | |||
| CVCC, CAUX1/2 | Recommended capacitor at pins DVCC, AVCC, AUXVCC1, AUXVCC2 | 4.7 | µF | |||
| CVSYS | Recommended capacitor at pins VDSYS and VASYS | 4.7 | µF | |||
| CVCORE | Recommended capacitance at VCORE pin | 0.47 | µF | |||
| CAUX3 | Recommended capacitor at pin AUXVCC3 | 0.47 | µF | |||
Table 5-20 lists the current consumption of AUX3.