ZHCSCI2A June 2014 – October 2018 MSP430F67621 , MSP430F67641
PRODUCTION DATA.
Table 6-17 lists the input trigger connections to ADC10_A from Timer_A modules and SD24_B.
| DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK |
|---|---|---|
| TA0.1 (internal) | ADC10_A
ADC10SHSx = {1} |
ADC10_A |
| TA3.0 (internal) | ADC10_A
ADC10SHSx = {2} |
|
| SD24_B
trigger pulse (internal) |
ADC10_A
ADC10SHSx = {3} |