6.14.8 Port P4 (P4.0 to P4.7), Port P5 (P5.0 to P5.7), Port P6 (P6.0 to P6.7), Port P7 (P7.0 to P7.7), Port P8 (P8.0 to P8.3) Input/Output With Schmitt Trigger (PZ Package Only)
Figure 6-11 shows the port diagram. Table 6-65 through Table 6-69 summarize the selection of the pin functions.
Table 6-65 Port P4 (P4.0 to P4.7) Pin Functions (PZ Package Only)
| PIN NAME (P4.x) |
x |
FUNCTION |
CONTROL BITS OR SIGNALS(2) |
| P4DIR.x |
P4SEL.x |
LCDS35 to LCDS28 |
| P4.0/S35 |
0 |
P4.0 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S35 |
X |
X |
1 |
| P4.1/S34 |
1 |
P4.1 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S34 |
X |
X |
1 |
| P4.2/S33 |
2 |
P4.2 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S33 |
X |
X |
1 |
| P4.3/S32 |
3 |
P4.3 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S32 |
X |
X |
1 |
| P4.4/S31 |
4 |
P4.4 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S31 |
X |
X |
1 |
| P4.5/S30 |
5 |
P4.5 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S30 |
X |
X |
1 |
| P4.6/S29 |
6 |
P4.6 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S29 |
X |
X |
1 |
| P4.7/S28 |
7 |
P4.7 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S28 |
X |
X |
1 |
Table 6-66 Port P5 (P5.0 to P5.7) Pin Functions (PZ Package Only)
| PIN NAME (P5.x) |
x |
FUNCTION |
CONTROL BITS OR SIGNALS(2) |
| P5DIR.x |
P5SEL.x |
LCDS27 to LCDS20 |
| P5.0/S27 |
0 |
P5.0 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S27 |
X |
X |
1 |
| P5.1/S26 |
1 |
P5.1 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S26 |
X |
X |
1 |
| P5.2/S25 |
2 |
P5.2 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S25 |
X |
X |
1 |
| P5.3/S24 |
3 |
P5.3 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S24 |
X |
X |
1 |
| P5.4/S23 |
4 |
P5.4 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S23 |
X |
X |
1 |
| P5.5/S22 |
5 |
P5.5 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S22 |
X |
X |
1 |
| P5.6/S21 |
6 |
P5.6 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S21 |
X |
X |
1 |
| P5.7/S20 |
7 |
P5.7 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S20 |
X |
X |
1 |
Table 6-67 Port P6 (P6.0 to P6.7) Pin Functions (PZ Package Only)
| PIN NAME (P6.x) |
x |
FUNCTION |
CONTROL BITS OR SIGNALS(2) |
| P6DIR.x |
P6SEL.x |
LCDS19 to LCDS12 |
| P6.0/S19 |
0 |
P6.0 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S19 |
X |
X |
1 |
| P6.1/S18 |
1 |
P6.1 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S18 |
X |
X |
1 |
| P6.2/S17 |
2 |
P6.2 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S17 |
X |
X |
1 |
| P6.3/S16 |
3 |
P6.3 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S16 |
X |
X |
1 |
| P6.4/S15 |
4 |
P6.4 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S15 |
X |
X |
1 |
| P6.5/S14 |
5 |
P6.5 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S14 |
X |
X |
1 |
| P6.6/S13 |
6 |
P6.6 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S13 |
X |
X |
1 |
| P6.7/S12 |
7 |
P6.7 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S12 |
X |
X |
1 |
Table 6-68 Port P7 (P7.0 to P7.7) Pin Functions (PZ Package Only)
| PIN NAME (P7.x) |
x |
FUNCTION |
CONTROL BITS OR SIGNALS(2) |
| P7DIR.x |
P7SEL.x |
LCDS11 to LCDS4 |
| P7.0/S11 |
0 |
P7.0 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S11 |
X |
X |
1 |
| P7.1/S10 |
1 |
P7.1 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S10 |
X |
X |
1 |
| P7.2/S9 |
2 |
P7.2 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S9 |
X |
X |
1 |
| P7.3/S8 |
3 |
P7.3 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S8 |
X |
X |
1 |
| P7.4/S7 |
4 |
P7.4 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S7 |
X |
X |
1 |
| P7.5/S6 |
5 |
P7.5 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S6 |
X |
X |
1 |
| P7.6/S5 |
6 |
P7.6 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S5 |
X |
X |
1 |
| P7.7/S4 |
7 |
P7.7 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S4 |
X |
X |
1 |
Table 6-69 Port P8 (P8.0 to P8.3) Pin Functions (PZ Package Only)
| PIN NAME (P8.x) |
x |
FUNCTION |
CONTROL BITS OR SIGNALS(2) |
| P8DIR.x |
P8SEL.x |
LCDS3 to LCDS0 |
| P8.0/S3 |
0 |
P8.0 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S3 |
X |
X |
1 |
| P8.1/S2 |
1 |
P8.1 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S2 |
X |
X |
1 |
| P8.2/S1 |
2 |
P8.2 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S1 |
X |
X |
1 |
| P8.3/S0 |
3 |
P8.3 (I/O) |
I: 0; O: 1 |
0 |
0 |
| N/A |
0 |
1 |
0 |
| DVSS |
1 |
1 |
0 |
| S0 |
X |
X |
1 |